R1031
Fluka

5-Hydroxyflunixin

SKU
R1031
Analytical standard, reference material
Synonym(s)
5-Hydroxy-2-(2-methyl-3-trifluoromethylanilino)nicotinic acid; 5-Hydroxy-2-{[2-methyl-3-(trifluoromethyl)phenyl]amino}-3-pyridinecarboxylic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
312.24 g/mol
Synonyms
5-Hydroxy-2-(2-methyl-3-trifluoromethylanilino)nicotinic acid; 5-Hydroxy-2-{[2-methyl-3-(trifluoromethyl)phenyl]amino}-3-pyridinecarboxylic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range296 - 301 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range296-300 °C (Decomposes before melting)
Solubility in WaterSoluble
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product