R1781
Fluka

Abamectin

SKU
R1781
Analytical standard, reference material
Synonym(s)
Avermectin B1
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number
N/A
Linear Formula
C48H72O14 (avermectin B1a) + C47H70O14
MDL Number
Synonyms
Avermectin B1

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 90.0 %
measurement uncertaintyeffective %
assay avermectin B1a (HPLC)Min. 80 %
assay avermectin B1b (HPLC)Max. 20 %
melting range155 - 165 °C
water (Karl Fischer)Max. 4 %

Properties

PropertyValue
ColorWhite
Concentration≤100.00%
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range155 - 157 °C
Partition Coefficient4.4 (25 °C)
Purity Percentage100.00
Purity Details<=100.00%
Solubility in WaterPractically insoluble
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard Class3
Package GroupI
UN IDUN2811
Add more compare product