R1607
Fluka

Acetamiprid

SKU
R1607
Analytical standard, reference material
Synonym(s)
N-(6-Chloro-3-pyridylmethyl)-N-cyano-N-methylacetamidine
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
222.67 g/mol
Synonyms
N-(6-Chloro-3-pyridylmethyl)-N-cyano-N-methylacetamidine

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99.0 %
measurement uncertaintyeffective %
melting range96 - 100 °C
water (Karl Fischer)Max. 1.0 %

Properties

PropertyValue
Boiling Point/RangeDecomposes below the boiling point
ColorWhite
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Strong acids
Lower Explosion LimitNo data available
Melting Point/Range98 °C
Partition Coefficient0.8.7 (20 °C)
SolubilityNo data available
Solubility in Water2.950 mg/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.000173 MPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product