07692
Fluka

Acetic acid

SKU
07692
TraceSELECT™ Ultra, for ultratrace analysis, ≥99.0%
Synonym(s)
Glacial acetic acid
Only %1 left

TraceSELECT™ Ultra and TraceSELECT

  • ultra-pure acids, bases, and salts for smelting and wet digestion in environmental, water, and food analysis
  • sample preparation for trace analysis requires reagents of the highest purity; our TraceSELECT Ultra products for ultra-trace analysis at ppb and even ppt levels are produced by sub-boiling distillation
  • the acids, bases, and salts in the TraceSELECT series have been developed for sample preparation and analysis in the ppb (μg/kg) trace range
  • packaged in high-quality containers appropriate for each product
  • the reagents are produced and bottled under clean-room conditions

 


 

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CO2H
MDL Number Molar Mass
60.05 g/mol
RTECS Number
AF1225000
Synonyms
Glacial acetic acid

Documents

Specifications

PropertyValue
assay99.0 - 101.0 %
silver (Ag)Max. 0.01 ppb
aluminium (Al)Max. 0.2 ppb
arsenic (As)Max. 0.5 ppb
barium (Ba)Max. 0.01 ppb
beryllium (Be)Max. 0.01 ppb
bismuth (Bi)Max. 0.01 ppb
calcium (Ca)Max. 1 ppb
cadmium (Cd)Max. 0.01 ppb
cerium (Ce)Max. 0.01 ppb
cobalt (Co)Max. 0.01 ppb
chromium (Cr)Max. 0.1 ppb
cesium (Cs)Max. 0.01 ppb
copper (Cu)Max. 0.2 ppb
dysprosium (Dy)Max. 0.01 ppb
erbium (Er)Max. 0.01 ppb
europium (Eu)Max. 0.01 ppb
iron (Fe)Max. 0.5 ppb
gallium (Ga)Max. 0.01 ppb
gadolinium (Gd)Max. 0.01 ppb
germanium (Ge)Max. 0.02 ppb
hafnium (Hf)Max. 0.01 ppb
holmium (Ho)Max. 0.01 ppb
indium (In)Max. 0.01 ppb
potassium (K)Max. 0.5 ppb
lanthanum (La)Max. 0.01 ppb
lithium (Li)Max. 0.01 ppb
lutetium (Lu)Max. 0.01 ppb
magnesium (Mg)Max. 0.1 ppb
manganese (Mn)Max. 0.02 ppb
molybdenum (Mo)Max. 0.1 ppb
sodium (Na)Max. 1 ppb
neodymium (nd)Max. 0.01 ppb
nickel (Ni)Max. 0.1 ppb
lead (Pb)Max. 0.01 ppb
praseodymium (Pr)Max. 0.01 ppb
platinum (Pt)Max. 0.02 ppb
rubidium (Rb)Max. 0.01 ppb
rhenium (Re)Max. 0.01 ppb
rhodium (Rh)Max. 0.01 ppb
ruthenium (Ru)Max. 0.01 ppb
antimony (Sb)Max. 0.05 ppb
tin (Sn)Max. 1 ppb
scandium (Sc)Max. 0.05 ppb
selenium (Se)Max. 1 ppb
samarium (Sm)Max. 0.01 ppb
strontium (Sr)Max. 0.01 ppb
terbium (Tb)Max. 0.01 ppb
tellurium (Te)Max. 0.01 ppb
thorium (Th)Max. 0.01 ppb
titanium (Ti)Max. 0.05 ppb
thallium (Tl)Max. 0.01 ppb
thulium (Tm)Max. 0.01 ppb
uran (U)Max. 0.01 ppb
vanadium (V)Max. 0.01 ppb
tungsten (W)Max. 0.01 ppb
yttrium (Y)Max. 0.01 ppb
ytterbium (Yb)Max. 0.01 ppb
zinc (Zn)Max. 0.2 ppb
zirconium (Zr)Max. 0.01 ppb
autoignition Temperature800 °F
explosion Limit4 %, 59 °F

Properties

PropertyValue
Boiling Point/Range118 °C (1.013 hPa)
ColorColorless
Density1.05 g/cm3 (20 °C)
Flashpoint40 °C
FormLiquid
GradeTrace Analysis
Incompatible MaterialsStrong bases, Metals, Amines, Cyanides, Sulphides, Nitric acid, Hydrogen peroxide, Alkaline carbonates
Lower Explosion Limit4 %(V)
Melting Point/Range16 °C
Partition Coefficient-0.17
Purity Percentage99.00
Purity Details>=99.00%
Solubility in WaterCompletely miscible
Upper Explosion Limit17 %(V)
Vapor Pressure16 hPa (20 °C)
Viscosity1.22 mPa.s (20 °C)
pH-ValueAcidic
Product LineTraceSELECT™ Ultra
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN2789
Add more compare product