Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | Molar Mass 60.05 g/mol |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 118 °C(1,013 hPa) |
Certification | Ph. Eur. |
Color | Colorless |
Density | 1.05 g/cm3 (20 °C) |
Flashpoint | 40 °C |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Incompatible Materials | Alkaline carbonates.Hydrogen peroxide.Nitric acid.Sulphides.Cyanides.Amines.Metals.Strong bases |
Lower Explosion Limit | 4 %(V) |
Melting Point/Range | 16 °C |
Partition Coefficient | -0.17 |
Purity Percentage | 99.50 |
Purity Details | 99.50% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 17 %(V) |
Vapor Pressure | 16 hPa (20 °C) |
Viscosity | 1.22 mPa.s (20 °C) |
pH-Value | Acidic |
Product Line | Puriss. p.a. |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2789 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout