Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Molar Mass 60.05 g/mol |
Property | Value |
---|---|
Assay | Min. 96 % |
Non-volatile matter | Max. 0.0005 % |
Silver (Ag) | Max. 0.000001 % |
Aluminium (Al) | Max. 0.000005 % |
Arsenic (As) | Max. 0.000001 % |
Barium (Ba) | Max. 0.000001 % |
Beryllium (Be) | Max. 0.000001 % |
Bismuth (Bi) | Max. 0.00001 % |
Calcium (Ca) | Max. 0.00002 % |
Cadmium (Cd) | Max. 0.000005 % |
Cobalt (Co) | Max. 0.000001 % |
Chromium (Cr) | Max. 0.000002 % |
Copper (Cu) | Max. 0.000002 % |
Iron (Fe) | Max. 0.00001 % |
Germanium (Ge) | Max. 0.000005 % |
Potassium (K) | Max. 0.00001 % |
Lithium (Li) | Max. 0.000001 % |
Magnesium (Mg) | Max. 0.00001 % |
Manganese (Mn) | Max. 0.000001 % |
Molybdenum (Mo) | Max. 0.000002 % |
Sodium (Na) | Max. 0.00005 % |
Nickel (Ni) | Max. 0.000002 % |
Lead (Pb) | Max. 0.000002 % |
Strontium (Sr) | Max. 0.000001 % |
Titanium (Ti) | Max. 0.00001 % |
Thallium (Tl) | Max. 0.000005 % |
Vanadium (V) | Max. 0.000001 % |
Zinc (Zn) | Max. 0.000005 % |
Zirconium (Zr) | Max. 0.00001 % |
Chloride (Cl) | Max. 0.00005 % |
Phosphate (PO4) | Max. 0.00005 % |
Sulfate (SO4) | Max. 0.00005 % |
KMnO4 reducing matter (as HCOOH) | Max. 0.002 % |
Acetaldehyde | Max. 0.0002 % |
K2Cr2O7 reducing matter | complying |
Property | Value |
---|---|
Boiling Point/Range | 119 °C (1.013 hPa) |
Color | Colorless |
Density | 1.060 g/cm3 (20 °C) |
Flashpoint | 40 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong bases, Metals, Amines, Cyanides, Sulphides, Nitric acid, Hydrogen peroxide, Alkaline carbonates |
Lower Explosion Limit | 4 %(V) |
Melting Point/Range | 16 °C |
Partition Coefficient | No data available |
Purity Percentage | 96.00 |
Purity Details | 96.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 17 %(V) |
Vapor Pressure | 74 hPa (50 °C) |
pH-Value | Acidic |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2789 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout