I5001
Honeywell

Acetic acid

SKU
I5001
ACS Reagent, ≥99.7%
Synonym(s)
Glacial acetic acid
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CO2H
MDL Number Molar Mass
60.05 g/mol
Synonyms
Glacial acetic acid

Documents

Specifications

PropertyValue
purity (GC area %)99.7-100%
color (APHA)<=10 APHA
acetic anhydride<=0.01%
titrable base<=0.0004meq/g
chloride (Cl)<=1ppm
sulphate (SO4)<=1ppm
heavy metals (as Pb)<=0.5ppm
substances reducing potassium dichromatepasses test
substances reducing potassium permanganatepasses test
evaporation residue<=0.001%
dilution testpasses test
iron (Fe)<=0.2ppm

Properties

PropertyValue
Boiling Point/Range118 °C (1.013 hPa)
CertificationACS Reagent
ColorColorless
Density1.05 g/cm3 (20 °C)
Flashpoint40 °C
FormLiquid
GradeACS Grade
Incompatible MaterialsHydrogen peroxide, Nitric acid, Alkaline carbonates, Sulphides, Cyanides, Amines, Metals, Strong bases
Lower Explosion Limit4 %(V)
Melting Point/Range16 °C
Partition Coefficient-0.17
Purity Percentage99.70
Purity Details>=99.70%
Solubility in WaterCompletely miscible
Upper Explosion Limit17 %(V)
Vapor Pressure74 hPa (50 °C)
Viscosity1.22 mPa.s (20 °C)
pH-ValueAcidic
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN2789
Add more compare product