09748
Fluka

Acetic acid - triethylamine solution 1:1

SKU
09748
for HPLC, 2M:2M concentrate, in H2O
Synonym(s)
Triethylamine : Acetic acid 1:1 solution; Triethylammonium acetate solution
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) Linear Formula
CH3COOH · N(CH2CH3)3
MDL Number
Molar Mass
161.24 g/mol
Synonyms
Triethylamine : Acetic acid 1:1 solution; Triethylammonium acetate solution

Documents

Specifications

PropertyValue
suitability test (HPLC)complying
absorbance at 250 nmMax. 0.1
absorbance at 260 nmMax. 0.05
absorbance at 300 nmMax. 0.01
absorbance 500 nmMax. 0.01

Properties

PropertyValue
Boiling Point/Range>100 °C
CertificationFor HPLC
ColorColorless to Yellowish
Concentration2.0 M
Density1.01 g/cm3 (20 °C)
FlashpointDoes not flash
For Use With (Equipment)For HPLC
FormLiquid
GradeUV-Spectroscopy Grade
Incompatible MaterialsReactions with strong acids and alkalies, Oxidizing agents
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition CoefficientNo data available
Solubility in WaterCompletely miscible
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-Value7 (20 °C) (undiluted)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product