Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Fluka | UNSPSC Code 12161700 | Beilstein Registry Number | CAS Numbers (All) | Linear Formula 2*CH3COOH.N(CH2CH3)3 |
MDL Number | Synonyms Triethylamine : Acetic acid 1:2 solution; Triethylammonium acetate solution |
Property | Value |
---|---|
Density (D 20/4) | 1.009 - 1.011 |
Suitability test (HPLC) | complying |
Absorbance 500 nm | max. 0.01 |
Absorbance at 300 nm | max. 0.01 |
Absorbance at 260 nm | max. 0.02 |
Absorbance at 250 nm | max. 0.1 |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Concentration | 2 M |
Density | 1.01 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | Spectroscopy Reagents |
Incompatible Materials | Strong oxidizing agents, Metals |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Solubility in Water | No data available |
Storage Temperature | Ambient |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN3265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout