Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3CO)2O |
MDL Number | Molar Mass 102.1 g/mol | Synonyms Ethanoic Anhydride |
Property | Value |
---|---|
assay (GC) | Min. 99 % |
boiling range | 136 - 138 °C |
density (D 20/4) | 1.079 - 1.082 |
non-volatile matter | Max. 0.003 % |
aluminium (Al) | Max. 0.5 ppm |
boron (B) | Max. 0.02 ppm |
barium (Ba) | Max. 0.1 ppm |
bismuth (Bi) | Max. 0.1 ppm |
calcium (Ca) | Max. 0.5 ppm |
cadmium (Cd) | Max. 0.05 ppm |
cobalt (Co) | Max. 0.02 ppm |
chromium (Cr) | Max. 0.05 ppm |
copper (Cu) | Max. 0.02 ppm |
iron (Fe) | Max. 0.1 ppm |
potassium (K) | Max. 0.5 ppm |
lithium (Li) | Max. 0.1 ppm |
magnesium (Mg) | Max. 0.1 ppm |
manganese (Mn) | Max. 0.02 ppm |
molybdenum (Mo) | Max. 0.1 ppm |
sodium (Na) | Max. 0.5 ppm |
nickel (Ni) | Max. 0.02 ppm |
lead (Pb) | Max. 0.1 ppm |
tin (Sn) | Max. 0.1 ppm |
strontium (Sr) | Max. 0.1 ppm |
zinc (Zn) | Max. 0.2 ppm |
heavy metals (as Pb) | Max. 0.0002 % |
chloride (Cl) | Max. 0.0002 % |
phosphate (PO4) | Max. 0.001 % |
sulfate (SO4) | Max. 0.0005 % |
KMnO4 red. matter (as O) | Max. 0.01 % |
reaction against H2SO4 | complying |
Property | Value |
---|---|
Boiling Point/Range | 140 °C |
Certification | Reag. ACS, Reag. ISO, Reag. Ph. Eur. |
Color | Colorless |
Concentration | >=99.00% |
Density | 1.083 g/cm3 (20 °C) |
Flashpoint | 10.3 %(V) |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Water, Bases, Alcohols, Glycol, Hydrogen peroxide, Perchloric acid, Nitric acid, Strong oxidizing agents, Amines, Chromium trioxide, Boric Aci |
Lower Explosion Limit | 2.7 %(V) |
Melting Point/Range | -73.1 °C |
Partition Coefficient | 0.27 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 10.3 %(V) |
Vapor Density | 3.52 |
Vapor Pressure | 5.3 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not determined |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1715 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout