Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3CO)2O |
MDL Number | Molar Mass 102.1 g/mol | RTECS Number AK1925000 |
Property | Value |
---|---|
Autoignition Temperature | 629 °F |
concentration | 90 - 110 ng/µl |
purity (HPLC) | Min. 97 % |
refractive index (n 20/D) | 1.343 - 1.346 |
Density (D 20/4) | 1.080 - 1.082 |
Refractive index (n 20/D) | 1.389 - 1.391 |
Non-volatile matter | Max. 0.003 % |
Aluminium (Al) | Max. 0.5 ppm |
Barium (Ba) | Max. 0.1 ppm |
Bismuth (Bi) | Max. 0.1 ppm |
Calcium (Ca) | Max. 0.5 ppm |
Cadmium (Cd) | Max. 0.05 ppm |
Cobalt (Co) | Max. 0.02 ppm |
Chromium (Cr) | Max. 0.1 ppm |
Copper (Cu) | Max. 0.02 ppm |
Iron (Fe) | Max. 0.5 ppm |
Potassium (K) | Max. 0.5 ppm |
Lithium (Li) | Max. 0.1 ppm |
Magnesium (Mg) | Max. 0.1 ppm |
Manganese (Mn) | Max. 0.02 ppm |
Molybdenum (Mo) | Max. 0.1 ppm |
Sodium (Na) | Max. 0.5 ppm |
Nickel (Ni) | Max. 0.1 ppm |
Lead (Pb) | Max. 0.1 ppm |
Strontium (Sr) | Max. 0.1 ppm |
Zinc (Zn) | Max. 0.1 ppm |
Heavy metals (as Pb) | Max. 2 ppm |
Chloride (Cl) | Max. 2 ppm |
Phosphate (PO4) | Max. 0.001 % |
Sulfate (SO4) | Max. 5 ppm |
KMnO4 reducing substances | complying |
Vapor Density | 3.5 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | 140 °C |
Certification | ACS Reagent |
Color | Colorless |
Density | 1.083 g/cm3 (20 °C) |
Flashpoint | 10.3 %(V) |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Amines, Strong oxidizing agents, Nitric acid, Chromium trioxide, Boric Acid, Corrosive in contact with metals, Glycol, Hydrogen peroxide, Pe |
Lower Explosion Limit | 2.7 %(V) |
Melting Point/Range | -73.1 °C |
Partition Coefficient | 0.27 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 10.3 %(V) |
Vapor Density | 3.52 |
Vapor Pressure | 5.3 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not determined |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1715 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout