R1676
Fluka

Acetochlor

SKU
R1676
Analytical standard, reference material
Synonym(s)
2-Chloro-N-ethoxymethyl-N-(2'-ethyl-6'-methylphenyl) acetamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
269.77 g/mol
Synonyms
2-Chloro-N-ethoxymethyl-N-(2'-ethyl-6'-methylphenyl) acetamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 96 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.525 - 1.529

Properties

PropertyValue
Boiling Point/Range172 °C
ColorLight Yellow
Density1.12 g/ml (25 °C)
Flashpoint160 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range10.6 °C
Partition Coefficient4.14.7 (20 °C)
Solubility in Water0.2 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.0046 Pa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product