Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3COCH3 |
MDL Number | Molar Mass 58.08 g/mol | RTECS Number AL3150000 | Synonyms 2-Propanone; Dimethyl Ketone |
Property | Value |
---|---|
IR spectrum | complying |
Assay (GC) | Min. 99.50 % |
Refractive index (n 20/D) | 1.357 - 1.361 |
Non-volatile matter | Max. 0.002 % |
Water (Karl Fischer) | Max. 0.5 % |
Explosion Limit | 13.2 % |
Property | Value |
---|---|
Boiling Point/Range | 55-57 °C (1.013 hPa) |
Color | Colorless |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | -17 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Plastic materials can be attacked, Strong oxidizing agents, Bases, Strong acids, Alkali metals, Alkaline earth metals |
Lower Explosion Limit | 2.2 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | -0.24 |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 14.3 %(V) |
Vapor Pressure | 240 hPa (20 °C) |
Viscosity | 0.32 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | Laboratory Reagent |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1090 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout