Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 50 °C |
Certification | For Gas Chromatography |
Color | Colorless |
Density | 1.0509 g/cm3 (20 °C) |
Flashpoint | 32.2 °C |
Form | Liquid |
Grade | HPLC Grade Labready Blends |
Incompatible Materials | Chlorine compounds, Reducing agents, Ammonia, Amines, Alkalis, Aldehydes, Acids, May attack many plastics, rubbers and coatings, Sodium, Mag |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Product Line | LabReady™ |
Solubility in Water | Partly soluble |
Storage Temperature | Ambient |
Upper Explosion Limit | No data available |
Vapor Pressure | 466.63 hPa (20 °C The physical data is that of the main component) |
pH-Value | Not applicable |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1992 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout