Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
High purity solvents for speciation analysis by LC-ICP-MS
Rigorous purification procedures followed by UV spectroscopy, IC, and ICP-MS testing to assure high chemical purity and high UV transmittance
The blank values for metal traces in these solvents are in the ppb range or lower.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3COCH3 |
MDL Number | Molar Mass 58.08 g/mol | RTECS Number AL3150000 | Synonyms 2-Propanone; Dimethyl Ketone |
Property | Value |
---|---|
Assay (GC) | Min. 99.9 % |
Water (Karl Fischer) | Max. 0.20 % |
Silver (Ag) | Max. 0.5 ppb |
Aluminium (Al) | Max. 1 ppb |
Arsenic (As) | Max. 1 ppb |
Gold (Au) | Max. 0.5 ppb |
Barium (Ba) | Max. 0.5 ppb |
Beryllium (Be) | Max. 0.5 ppb |
Bismuth (Bi) | Max. 0.5 ppb |
Calcium (Ca) | Max. 20 ppb |
Cadmium (Cd) | Max. 0.5 ppb |
Cerium (Ce) | Max. 0.5 ppb |
Cobalt (Co) | Max. 0.5 ppb |
Chromium (Cr) | Max. 1 ppb |
Cesium (Cs) | Max. 0.5 ppb |
Copper (Cu) | Max. 1 ppb |
Iron (Fe) | Max. 5 ppb |
Gallium (Ga) | Max. 0.5 ppb |
Germanium (Ge) | Max. 0.5 ppb |
Indium (In) | Max. 0.5 ppb |
Iridium (Ir) | Max. 0.5 ppb |
Potassium (K) | Max. 10 ppb |
Lithium (Li) | Max. 0.5 ppb |
Magnesium (Mg) | Max. 1 ppb |
Manganese (Mn) | Max. 0.5 ppb |
Molybdenum (Mo) | Max. 0.5 ppb |
Sodium (Na) | Max. 20 ppb |
Nickel (Ni) | Max. 1 ppb |
Lead (Pb) | Max. 0.5 ppb |
Palladium (Pd) | Max. 0.5 ppb |
Platinum (Pt) | Max. 0.5 ppb |
Rubidium (Rb) | Max. 0.5 ppb |
Rhodium (Rh) | Max. 0.5 ppb |
Ruthenium (Ru) | Max. 0.5 ppb |
Antimony (Sb) | Max. 0.5 ppb |
Selenium (Se) | Max. 1 ppb |
Tin (Sn) | Max. 0.5 ppb |
Strontium (Sr) | Max. 0.5 ppb |
Titanium (Ti) | Max. 1 ppb |
Thallium (Tl) | Max. 0.5 ppb |
Vanadium (V) | Max. 0.5 ppb |
Zinc (Zn) | Max. 5 ppb |
Zirconium (Zr) | Max. 0.5 ppb |
Bromide (Br) | Max. 10 ppb |
Chloride (Cl) | Max. 25 ppb |
Fluoride (F) | Max. 10 ppb |
Iodide (I) | Max. 10 ppb |
Nitrite (NO2) | Max. 10 ppb |
Nitrate (NO3) | Max. 25 ppb |
Phosphate (PO4) | Max. 10 ppb |
Sulfate (SO4) | Max. 50 ppb |
Aldehydes (as HCHO) | Max. 10 ppm |
Methanol (GC) | Max. 0.05 % |
2-propanol (GC) | Max. 0.05 % |
Vapor Density | 2 (vs air) |
Refractive Index | n |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 14.3 %(V) |
Color | Colorless |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | -17 °C |
Form | Liquid |
Grade | Trace Analysis |
Incompatible Materials | Alkaline earth metals, Alkali metals, Strong acids, Bases, Strong oxidizing agents, Plastic materials can be attacked |
Lower Explosion Limit | 2.2 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | -0.24 |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 14.3 %(V) |
Vapor Pressure | 240 hPa (20 °C) |
Viscosity | 0.32 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | TraceSELECT™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1090 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout