Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3COCH3 |
MDL Number | Molar Mass 58.08 g/mol | RTECS Number AL3150000 | Synonyms 2-Propanone; Dimethyl Ketone |
Property | Value |
---|---|
GC Analysis (excluding water) | 99.9 % min. |
Refractive Index (20ºC) | 1.3583 - 1.3589 |
Residue | 1 mg/L max. |
UV Absorbance @ 340 nm | 0.06 AU max. |
UV Absorbance @ 350 nm | 0.01 AU max. |
UV Absorbance @ 375 nm | 0.005 AU max. |
UV Absorbance @ 400 nm | 0.005 AU max. |
UV Cutoff | 330 nm max. |
Water by Karl Fischer Titration | 0.5 % max. |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 56 °C |
Certification | HPLC, Spectrophotometry |
Color | Colorless |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | -20 °C |
Form | Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Acids, Aldehydes, Alkalis, Amines, Ammonia, Oxidizing agents, Reducing agents, Chlorine compounds |
Lower Explosion Limit | 2.5 %(V) |
Melting Point/Range | -94.8 °C |
Partition Coefficient | 0.58.-0.24 |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 13 %(V) |
Vapor Density | 2 |
Vapor Pressure | 240 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1090 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout