Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | MDL Number | Molar Mass 58.08 g/mol | RTECS Number AL3150000 |
Synonyms 2-Propanone; Dimethyl Ketone |
Property | Value |
---|---|
assay (GC) | Min. 99.8 % |
non-volatile matter | Max. 0.0005 % |
water (Karl Fischer) | Max. 0.2 % |
suitability for residue analysis | Max. 5 ng/l |
Suit.f.GC-MS of dioxines,furanes,PCPs | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 55 - 57 °C(1,013 hPa) |
Color | Colorless |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | -17 °C |
Form | Liquid |
Grade | GC Grade |
Incompatible Materials | Alkali metals.Alkaline earth metals.Strong acids.Bases.Strong oxidizing agents.Plastic materials can be attacked. |
Lower Explosion Limit | 2.2 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | -0.24 |
Solubility in Water | completely miscible |
Upper Explosion Limit | 14.3 %(V) |
Vapor Density | 0.79 g/cm3 (20 °C) |
Vapor Pressure | 240 hPa (20 °C) |
Viscosity | 0.32 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1090 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout