I5002
Honeywell

Acetone

SKU
I5002
ACS Reagent, ≥99.5%
Synonym(s)
2-Propanone, Dimethyl Ketone
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3COCH3
MDL Number Molar Mass
58.08 g/mol
Synonyms
2-Propanone, Dimethyl Ketone

Documents

Specifications

PropertyValue
purity (GC)>=99.5%
identity (IR)conforms
solubility in waterconforms
color<=10Hazen
titrable acid<=0.0003meq/g
titrable base<=0.0006meq/g
methanol (GC)<=0.05%
2-Propanol (GC)<=0.05%
aldehydes (as formaldehyde)<=0.002%
substances reducing potassium permanganate (as O)<=0.0003%
evaporation residue<=0.001%
water (coulometric)<=0.5%

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/Range14.3 %(V)
CertificationACS Reagent
ColorColorless
Density0.79 g/cm3 (20 °C)
Flashpoint-17 °C
FormLiquid
GradeACS Grade
Incompatible MaterialsAlkaline earth metals, Alkali metals, Strong acids, Bases, Strong oxidizing agents, Plastic materials can be attacked
Lower Explosion Limit2.2 %(V)
Melting Point/Range-95 °C
Partition Coefficient-0.24
Purity Percentage99.50
Purity Details>=99.50%
Solubility in WaterCompletely miscible
Upper Explosion Limit14.3 %(V)
Vapor Pressure240 hPa (20 °C)
Viscosity0.32 mPa.s (20 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1090
Add more compare product