Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3COCH3 |
MDL Number | Molar Mass 58.08 g/mol | Synonyms 2-Propanone; Dimethyl Ketone |
Property | Value |
---|---|
aldehyde (as HCHO) | 0.002 % max. |
water by Karl Fischer Titration | 0.5 % max. |
color (APHA) | 10 max. |
isopropyl Alcohol | 0.05 % max. |
methanol | 0.05 % max. |
residue after Evaporation | 0.001 % max. |
solubility in Water | Passes test |
substances Reducing Permanganate | Passes test |
titrable Acid | 0.3 µeq/g max. |
titrable Base | 0.6 µeq/g max. |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 56 °C |
Certification | Organic Synthesis, Prep-LC, Glassware cleaning, ACS General Laboratory Use |
Color | Colorless |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | -20 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Acids, Aldehydes, Alkalis, Amines, Ammonia, Oxidizing agents, Reducing agents, Chlorine compounds |
Lower Explosion Limit | 2.5 %(V) |
Melting Point/Range | -94.8 °C |
Partition Coefficient | 0.58-0.24 |
Purity Percentage | 99.50 |
Purity Details | >99.50% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 13 %(V) |
Vapor Density | 2 |
Vapor Pressure | 240 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | Laboratory Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1090 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout