00683
Riedel-de Haën

Acetonitrile

SKU
00683
CHROMASOLV™, gradient grade +, suitable for PAH analysis, ≥99.9% (GC)
Synonym(s)
ACN; Methyl cyanide
Only %1 left
  • Same high quality as CHROMASOLV HPLC
  • Additional testing for HPLC via gradient analysis and UV-VIS spectroscopy
  • Low UV profile by HPLC
  • Low impurity gradient LC baseline
Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CN
MDL Number Molar Mass
41.05 g/mol
Synonyms
ACN; Methyl cyanide

Specifications

PropertyValue
assay (GC)Min. 99.9 %
density (D 20/4)0.765 - 0.794
refractive index (n 20/D)1.343 - 1.345
non-volatile matterMax. 0.001 %
water (Karl Fischer)Max. 0.02 %
free acid (as CH3COOH)Max. 0.005 %
free alkali (as NH3)Max. 0.0005 %
suitability test (HPLC)complying
absorbance at 230 nmMax. 0.005
absorbance at 215 nmMax. 0.01
absorbance at 200 nmMax. 0.04
fluorescent substancescomplying
refractive Indexn20/D 1.344(lit.)

Properties

PropertyValue
Boiling Point/Range82 °C (1.013 hPa)
ColorColorless
Density0.7857 g/cm3 (20 °C)
Flashpoint6 °C
FormLiquid
GradeGradient Grade
Incompatible MaterialsSulfites, Perchlorates, Reducing agents, Oxidizing agents, May attack many plastics, rubbers and coatings, Bases, Acids
Lower Explosion Limit3 %(V)
Melting Point/Range-46 °C
Partition Coefficient-0.34
Purity Percentage99.90
Purity Details>=99.90%
Solubility in WaterCompletely miscible
Upper Explosion Limit16 %(V)
Vapor Density1.42
Vapor Pressure97 hPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Product LineCHROMASOLV™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1648
Add more compare product