01324
Riedel-de Haën

Acetonitrile

SKU
01324
TraceSELECT™, for metal speciation analysis, ≥99.9%
Synonym(s)
ACN; Methyl cyanide
Only %1 left
  • High purity solvents for speciation analysis by LC-ICP-MS

  • Rigorous purification procedures followed by UV spectroscopy, IC, and ICP-MS testing to assure high chemical purity and high UV transmittance

  • The blank values for metal traces in these solvents are in the ppb range or lower.

Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CN
MDL Number Molar Mass
41.05 g/mol
RTECS Number
AL7700000
Synonyms
ACN; Methyl cyanide

Specifications

PropertyValue
assay (GC)Min. 99.9 %
water (Karl Fischer)Max. 0.01 %
silver (Ag)Max. 0.5 ppb
aluminium (Al)Max. 1 ppb
arsenic (As)Max. 1 ppb
gold (Au)Max. 0.5 ppb
barium (Ba)Max. 0.5 ppb
beryllium (Be)Max. 0.5 ppb
bismuth (Bi)Max. 0.5 ppb
calcium (Ca)Max. 20 ppb
cadmium (Cd)Max. 0.5 ppb
cerium (Ce)Max. 0.5 ppb
cobalt (Co)Max. 0.5 ppb
chromium (Cr)Max. 1 ppb
cesium (Cs)Max. 0.5 ppb
copper (Cu)Max. 1 ppb
iron (Fe)Max. 1 ppb
gallium (Ga)Max. 0.5 ppb
germanium (Ge)Max. 0.5 ppb
mercury (Hg)Max. 0.5 ppb
indium (In)Max. 0.5 ppb
iridium (Ir)Max. 0.5 ppb
potassium (K)Max. 10 ppb
lithium (Li)Max. 0.5 ppb
magnesium (Mg)Max. 1 ppb
manganese (Mn)Max. 0.5 ppb
molybdenum (Mo)Max. 0.5 ppb
sodium (Na)Max. 50 ppb
nickel (Ni)Max. 1 ppb
lead (Pb)Max. 0.5 ppb
palladium (Pd)Max. 0.5 ppb
platinum (Pt)Max. 0.5 ppb
rubidium (Rb)Max. 0.5 ppb
rhodium (Rh)Max. 0.5 ppb
ruthenium (Ru)Max. 0.5 ppb
antimony (Sb)Max. 0.5 ppb
selenium (Se)Max. 1 ppb
tin (Sn)Max. 0.5 ppb
strontium (Sr)Max. 0.5 ppb
titanium (Ti)Max. 1 ppb
thallium (Tl)Max. 0.5 ppb
vanadium (V)Max. 0.5 ppb
zinc (Zn)Max. 1 ppb
zirconium (Zr)Max. 0.5 ppb
bromide (Br)Max. 10 ppb
chloride (Cl)Max. 25 ppb
fluoride (F)Max. 10 ppb
iodide (I)Max. 10 ppb
nitrite (NO2)Max. 10 ppb
nitrate (NO3)Max. 25 ppb
phosphate (PO4)Max. 10 ppb
sulfate (SO4)Max. 10 ppb
transmittance at 195 nmMin. 80 %
transmittance at 200 nmMin. 95 %
transmittance at 230 nmMin. 99 %

Properties

PropertyValue
Boiling Point/Range82 °C (1.013 hPa)
ColorColorless
Density0.7857 g/cm3 (20 °C)
Flashpoint6 °C
FormLiquid
GradeTrace Analysis
Incompatible MaterialsAcids, Bases, May attack many plastics, rubbers and coatings, Oxidizing agents, Reducing agents, Perchlorates, Sulfites
Lower Explosion Limit3 %(V)
Melting Point/Range-46 °C
Partition Coefficient-0.34
Purity Percentage99.90
Purity Details>=99.90%
Solubility in WaterCompletely miscible
Upper Explosion Limit16 %(V)
Vapor Density1.42
Vapor Pressure97 hPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Product LineTraceSELECT™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1648
Add more compare product