015AH
Honeywell

Acetonitrile

SKU
015AH
ACS Reagent, for HPLC, Spectrophotometry, meets analytical specification of USP, >99.9%
Synonym(s)
ACN; Methyl Cyanide
Only %1 left
  • ACS certified
  • Lot-to-lot consistency
  • HPLC grade — controlled for
  • UV absorbance, GC assay, water content and non-volatile residue
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CN
MDL Number Molar Mass
41 g/mol
Synonyms
ACN; Methyl Cyanide

Documents

Specifications

PropertyValue
appearancePasses test
water by Karl Fisher Titration0.05 % max.
color (APHA)10 max.
gC Analysis99.9 % min.
hPLC Gradient @ 254 nm0.005 AU max.
refractive Index (20ºC)1.3434 - 1.3446
residue3 mg/L max.
titrable Acid8 µeq/g max.
titrable Base0.6 µeq/g max.
uV Cutoff190 nm max.

Properties

PropertyValue
Boiling Point/Range82 °C (1.013 hPa)
CertificationHPLC, Spectrophotometry, ACS Reagent
ColorColorless
Density0.7822 g/cm3 (20 °C)
Flashpoint6 °C
FormLiquid
GradeHPLC Grade
Incompatible MaterialsMay attack many plastics, rubbers and coatings, Perchlorates, Sulfites, Reducing agents, Oxidizing agents, Bases, Acids
Lower Explosion Limit3 %(V)
Melting Point/Range-46 °C
Partition Coefficient-0.34
Purity Percentage99.90
Purity Details>99.90%
Solubility in WaterCompletely soluble
Upper Explosion Limit16 %(V)
Vapor Density1.42
Vapor Pressure97.3 hPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Product LineACS/HPLC
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1648
Add more compare product