110086
Honeywell

Acetonitrile

SKU
110086
Reagent Grade, 99%
Synonym(s)
ACN; Methyl cyanide
Only %1 left
  • ≥95% for general laboratory use.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CN
MDL Number Molar Mass
41.05 g/mol
RTECS Number
AL7700000
Synonyms
ACN; Methyl cyanide

Documents

Specifications

PropertyValue
Identity (IR)complying
Assay (GC)Min. 98.5 %
Refractive Indexn20/D 1.344(lit.)
Autoignition Temperature973 °F
Vapor Density1.41 (vs air)
Vapor Pressure72.8 mmHg ( 20 °C)
Explosion Limit16 %

Properties

PropertyValue
Boiling Point/Range82 °C (1.013 hPa)
ColorColorless
Density0.7857 g/cm3 (20 °C)
Flashpoint6 °C
FormLiquid
GradeReagent Grade
Incompatible MaterialsSulfites, Perchlorates, Reducing agents, Oxidizing agents, May attack many plastics, rubbers and coatings, Bases, Acids
Lower Explosion Limit3 %(V)
Melting Point/Range-46 °C
Partition Coefficient-0.34
Purity Percentage99.00
Purity Details99.00%
Solubility in WaterCompletely miscible
Upper Explosion Limit16 %(V)
Vapor Density1.42
Vapor Pressure97 hPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1648
Add more compare product