Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Manual Blending Steps Eliminated with LabReady Blends, saved time and costs
By handling your blend preparation, we cut the high cost of disposing out-of-specification chemical blends while sparing your chemical inventories
Tested to meet isocratic and gradient HPLC requirements, as well as most LC-MS requirements
Brand Burdick & Jackson | CAS Numbers (All) | Synonyms ACN; Cyanomethane; Ethyl nitrile; Methyl cyanide;NaOH; Caustic soda |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 72.7 °C |
Certification | HPLC, Spectrophotometry |
Color | Colorless |
Density | 0.972 g/cm3 (20 °C) |
Flashpoint | 18.3 °C |
For Use With (Equipment) | HPLC, Spectrophotometry |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Acids. Bases. Oxidizing agents. Reducing agents. Sulfites. Perchlorates. May attack many plastics, rubbers and coatings. |
Lower Explosion Limit | not determined |
Solubility in Water | completely miscible |
Upper Explosion Limit | not determined |
Vapor Pressure | 97.325 hPa.The physical data is that of the main component. (20 °C) |
pH-Value | 12.4 |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout