Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
LabReady™ Solvent Blends
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CN |
MDL Number |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 80 °C |
Certification | HPLC, Spectrophotometry |
Color | Colorless |
Density | 0.7760 g/cm3 (25 °C) |
Flashpoint | 32 °F (0 °C) |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | May attack many plastics, rubbers and coatings, Oxygen, Isocyanates, Ethylene oxide, Chlorine, Aluminum, Acetaldehyde, Keep away from meta |
Lower Explosion Limit | 2 %(V) |
Melting Point/Range | -88 to -46 °C |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 16 %(V) |
Vapor Density | 2.1 |
Vapor Pressure | 97.3 hPa (20 °C) |
Viscosity | No data available |
pH-Value | 6.750 Weight percent (as aqueous solution) |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1993 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout