Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
LabReady™ Solvent Blends
Brand Burdick & Jackson | CAS Numbers (All) | Synonyms Cyanomethane;H2O |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 82 °C (The information regarding the boiling point is that of the solvent) |
Certification | HPLC, Spectrophotometry |
Color | Colorless |
Density | 0.7857 g/cm3 (20 °C. The information regarding the density is that of the pure substance) |
Flashpoint | 3 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Acids, May attack many plastics, rubbers and coatings, Bases, Oxidizing agents, Perchlorates, Reducing agents, Sulfites |
Lower Explosion Limit | 16 %(V) (Acetonitrile) |
Melting Point/Range | Not determined |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 3 %(V) (Acetonitrile) |
Vapor Pressure | 97 hPa (20 °C The information regarding the vapour pressure is that of the solvent) |
pH-Value | Not applicable |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout