Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CN |
MDL Number | Molar Mass 41.05 g/mol | RTECS Number AL7700000 | Synonyms ACN; Methyl cyanide |
Property | Value |
---|---|
appearance | complying |
assay (GC) | Min. 99.9 % |
boiling range 80-82 °C | Min. 95 % |
density (D 20/20) | 0.782 - 0.784 |
refractive index (n 20/D) | 1.3435 - 1.3445 |
non-volatile matter | Max. 0.0002 % |
water (Karl Fischer) | Max. 0.01 % |
acidity | Max. 0.0002 meq/g |
alkalinity | Max. 0.0001 meq/g |
transmittance at 195 nm | Min. 75 % |
transmittance at 200 nm | Min. 93 % |
transmittance from 230 nm | Min. 99 % |
HPLC-gradient at 210 nm | Max. 3 mAU |
HPLC-gradient at 254 nm | Max. 0.5 mAU |
baseline drift at 210 nm | Max. 15 mAU |
fluorescence (chinin) at 254 nm | Max. 1 ppb |
fluorescence (chinin) at 365 nm | Max. 0.5 ppb |
Phthalates as dibutylphthalate | Max. 0.1 mg/l |
reaction of the 10 % solution to litmus | complying |
Property | Value |
---|---|
Boiling Point/Range | 82 °C (1.013 hPa) |
Certification | Reag. Ph. Eur. |
Color | Colorless |
Concentration | 100.00% |
Density | 0.7857 g/cm3 (20 °C) |
Flashpoint | 6 °C |
Form | Liquid |
Grade | Gradient Grade |
Incompatible Materials | Acids, Bases, May attack many plastics, rubbers and coatings, Oxidizing agents, Reducing agents, Perchlorates, Sulfites |
Lower Explosion Limit | 3 %(V) |
Melting Point/Range | -46 °C |
Partition Coefficient | -0.34 |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 16 %(V) |
Vapor Density | 1.42 |
Vapor Pressure | 147 hPa (30 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout