65792
Burdick & Jackson

Acetonitrile

SKU
65792
Puriss. p.a., Reagent ACS, Reagent European Pharmacopoeia
Synonym(s)
ACN; Methyl cyanide
Only %1 left
Brand
Burdick & Jackson
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CN
MDL Number Molar Mass
41.05 g/mol
Synonyms
ACN; Methyl cyanide

Documents

Specifications

PropertyValue
Appearancecomplying
Assay (GC)Min. 99.5 %
Boiling range81 - 82 °C
Boiling range 80-82 °CMin. 95 %
Density (D 20/4)0.781 - 0.783
Refractive index (n 20/D)1.3435 - 1.3445
Non-volatile matterMax. 0.001 %
Water (Karl Fischer)Max. 0.1 %
Free acid (as CH3COOH)Max. 0.001 %
Titrable AcidMax. 8 µeq/g
Free alkali (as NH3)Max. 0.001 %
Titrable BaseMax. 0.6 µeq/g
Aluminium (Al)Max. 0.00005 %
Boron (B)Max. 0.000002 %
Barium (Ba)Max. 0.00001 %
Calcium (Ca)Max. 0.00005 %
Cadmium (Cd)Max. 0.000005 %
Cobalt (Co)Max. 0.000002 %
Chromium (Cr)Max. 0.000002 %
Copper (Cu)Max. 0.000002 %
Iron (Fe)Max. 0.00001 %
Magnesium (Mg)Max. 0.00001 %
Manganese (Mn)Max. 0.000002 %
Nickel (Ni)Max. 0.000002 %
Lead (Pb)Max. 0.00001 %
Tin (Sn)Max. 0.00001 %
Zinc (Zn)Max. 0.00001 %
APHAMax. 10

Properties

PropertyValue
Boiling Point/Range82 °C (1.013 hPa)
CertificationACS Reagent, Ph. Eur.
ColorColorless
Density0.7857 g/cm3 (20 °C)
Flashpoint6 °C
FormLiquid
Incompatible MaterialsAcids, Bases, May attack many plastics, rubbers and coatings, Oxidizing agents, Reducing agents, Perchlorates, Sulfites
Lower Explosion Limit3 %(V)
Melting Point/Range-46 °C
Partition Coefficient-0.34
Solubility in WaterCompletely miscible
Upper Explosion Limit16 %(V)
Vapor Density1.42
Vapor Pressure147 hPa (30 °C)
ViscosityNo data available
pH-ValueNot applicable
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1648
Add more compare product