Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | MDL Number | Molar Mass 41.05 g/mol |
RTECS Number AL7700000 | Synonyms ACN; Methyl cyanide; Cyanomethane |
Property | Value |
---|---|
appearance | complying |
assay (GC. H2O-free substance) | Min. 99.9 % |
water (Karl Fischer) | Max. 0.003 % |
transmittance at 220 nm | Min. 50 % |
transmittance at 240 nm | Min. 90 % |
Property | Value |
---|---|
Boiling Point/Range | 82 °C (1.013 hPa) |
Form | Liquid |
Grade | ACS Grade |
Melting Point/Range | -46 °C |
Partition Coefficient | -0.34 |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout