AS017
Burdick & Jackson

Acetonitrile

SKU
AS017
Anhydrous, septum-sealed, for applications requiring low water content, >99.9%
Synonym(s)
Methyl Cyanide, Cyanomethane
Only %1 left
  • Water content ranging from <10 ppm to <50 ppm
  • Low residue
  • Convenient and effective packaging ensures product quality
  • Certificate of Analysis printed on the label

 

Brand
Burdick & Jackson
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CN
MDL Number Molar Mass
41 g/mol
Synonyms
Methyl Cyanide, Cyanomethane

Documents

Specifications

PropertyValue
appearancePasses test
color(APHA)10max.
gCAnalysis99.9%min.
residue3mg/Lmax.
water by Karl Fischer Titration10ppm max.

Properties

PropertyValue
Boiling Point/Range82 °C(1.013 hPa)
CertificationApplications requiring low water content
ColorColorless
Density0.7822 g/cm3 (20 °C)
FormLiquid
GradeAnhydrous
Incompatible MaterialsAcids. Bases. Oxidizing agents. Reducing agents. Sulfites. Perchlorates. Plastic materials can be attacked. May attack many plastics, rubbers and.
Lower Explosion Limit3 %(V)
Melting Point/Range-46 °C
Partition Coefficientno data available
Purity Percentage99.90
Purity Details>99.90%
Solubility in Watercompletely soluble
Upper Explosion Limit16 %(V)
Vapor Density1.42
Vapor Pressure97.3 hPa (20 °C)
Viscosityno data available
pH-ValueNot applicable
Product LineAnhydrous
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1648
Add more compare product