Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CN |
MDL Number | Molar Mass 41 g/mol | RTECS Number AL7700000 | Synonyms Methyl Cyanide; Cyanomethane |
Property | Value |
---|---|
GC Analysis | 99.9 % min. |
Water by Karl Fischer Titration | 10 ppm max. |
Refractive Index (20ºC) | 1.3434 - 1.3446 |
Residue | 1 mg/L max. |
UV Absorbance @ 200 nm | 0.05 AU max. |
UV Absorbance @ 210 nm | 0.04 AU max. |
UV Absorbance @ 225 nm | 0.01 AU max. |
UV Absorbance @ 250 nm | 0.005 AU max. |
UV Absorbance @ 350 nm | 0.005 AU max. |
UV Cutoff | 190 nm max. |
Property | Value |
---|---|
Boiling Point/Range | 82 °C (1.013 hPa) |
Certification | Applications requiring low water content |
Color | Colorless |
Density | 0.7822 g/cm3 (20 °C) |
Flashpoint | 6 °C |
Form | Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Perchlorates, May attack many plastics, rubbers and coatings, Sulfites, Reducing agents, Oxidizing agents, Acids, Bases |
Lower Explosion Limit | 3 %(V) |
Melting Point/Range | -46 °C |
Partition Coefficient | -0.34 |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 16 %(V) |
Vapor Density | 1.42 |
Vapor Pressure | 97.3 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout