R1589
Fluka

Acetonitrile

SKU
R1589
Analytical standard, reference material
Synonym(s)
ACN; Methyl cyanide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CN
MDL Number Molar Mass
41.05 g/mol
RTECS Number
AL7700000
Synonyms
ACN; Methyl cyanide

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 99 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.340 - 1.350
water (Karl Fischer)Max. 0.02 %

Properties

PropertyValue
Boiling Point/Range82 °C (1.013 hPa)
ColorColorless
Density0.7857 g/cm3 (20 °C)
Flashpoint6 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsMay attack many plastics, rubbers and coatings, Perchlorates, Sulfites, Reducing agents, Oxidizing agents, Bases, Acids
Lower Explosion Limit3 %(V)
Melting Point/Range-46 °C
Partition Coefficient-0.34
Solubility in WaterCompletely miscible
Upper Explosion Limit16 %(V)
Vapor Density1.42
Vapor Pressure97 hPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1648
Add more compare product