Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CN |
MDL Number | Synonyms ACN; Cyanomethane; Ethyl nitrile; Methyl cyanide |
Property | Value |
---|---|
formic acid | 0.095 - 0.105 Vol.% |
non-volatile matter | Max. 0.0001 % |
water (Karl Fischer) | Max. 0.02 % |
aluminium (Al) | Max. 0.03 ppm |
calcium (Ca) | Max. 0.1 ppm |
iron (Fe) | Max. 0.05 ppm |
potassium (K) | Max. 0.1 ppm |
magnesium (Mg) | Max. 0.03 ppm |
sodium (Na) | Max. 0.1 ppm |
transmittance at 254 nm | Min. 90 % |
transmittance at 230 nm | Min. 15 % |
transmittance at 210 nm | Min. 5 % |
suitability for the UHPLC-MS | complying |
uHPLC Gradient drift 254 nm | Max. 30 mAU |
uHPLC Gradient peak 254 nm | Max. 2 mAU |
uHPLC-MS ESI(+) (Reserpine) | Max. 20 ppb |
fluorescence (chinin) at 365 nm | Max. 0.5 ppb |
fluorescence (chinin) at 254 nm | Max. 0.5 ppb |
Property | Value |
---|---|
Boiling Point/Range | 81 °C |
Certification | For UHPLC-MS |
Color | Colorless |
Density | 0.78 g/cm3 (20 °C) |
Flashpoint | 5 °C |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | May attack many plastics, rubbers and coatings, Perchlorates, Sulfites, Reducing agents, Oxidizing agents, Bases, Acids |
Lower Explosion Limit | 4.4 %(V) |
Melting Point/Range | -46 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 16 %(V) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Product Line | CHROMASOLV™ LC-MS Ultra |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout