Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CN |
MDL Number | Synonyms ACN; Cyanomethane; Ethyl nitrile; Methyl cyanide |
Property | Value |
---|---|
assay (GC) | Min. 99.5 % |
assay of formic acid | 0.093 - 0.107 % |
transmittance at 254 nm | Min. 90 % |
transmittance at 230 nm | Min. 15 % |
transmittance at 210 nm | Min. 5 % |
suitability for the LC-MS | complying |
HPLC-gradient at 254 nm | Max. 50 mAU |
calcium (Ca) | Max. 0.5 ppm |
potassium (K) | Max. 0.5 ppm |
magnesium (Mg) | Max. 0.5 ppm |
sodium (Na) | Max. 2 ppm |
Property | Value |
---|---|
Boiling Point/Range | 82 °C (1.013 hPa) |
Certification | For LC-MS |
Color | Colorless |
Density | 0.7767 g/cm3 (25 °C) |
Flashpoint | 8 °C |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | Sulfites, Perchlorates, Reducing agents, Oxidizing agents, May attack many plastics, rubbers and coatings, Bases, Acids |
Lower Explosion Limit | 3 %(V) |
Melting Point/Range | -46 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 16 %(V) |
Vapor Density | 1.42 |
Vapor Pressure | 97 hPa (20 °C) |
Viscosity | No data available |
pH-Value | 4.1 |
Product Line | CHROMASOLV™ LC-MS |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout