Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CN |
MDL Number |
Property | Value |
---|---|
assay (GC) | Min. 99.5 % |
assay of formic acid | 0.093 - 0.107 Vol.% |
assay trifluoroacetic acid | 0.009 - 0.011 Vol.% |
calcium (Ca) | Max. 0.5 ppm |
potassium (K) | Max. 0.5 ppm |
magnesium (Mg) | Max. 0.5 ppm |
sodium (Na) | Max. 2 ppm |
transmittance at 210 nm | Min. 5 % |
transmittance at 230 nm | Min. 15 % |
transmittance from 254 nm | Min. 90 % |
HPLC-gradient at 254 nm | Max. 50 mAU |
LC-MS application | complying |
Property | Value |
---|---|
Boiling Point/Range | 82 °C (1.013 hPa. The physical data is that of the main component) |
Certification | For LC-MS |
Color | Colorless |
Density | 0.777 g/cm3 (25 °C) |
Flashpoint | 6.1 °C |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | Acids, Bases, Oxidizing agents, Reducing agents, Sulfites, Perchlorates, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 3 %(V) (The physical data is that of the main component) |
Melting Point/Range | -46 °C (The physical data is that of the main component) |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 16 %(V) (The physical data is that of the main component) |
Vapor Density | 1.42 |
Vapor Pressure | 97.3 hPa (20 °C. The physical data is that of the main component) |
Viscosity | No data available |
pH-Value | 3.350 Weight percent |
Product Line | CHROMASOLV™ LC-MS |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout