Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CN |
MDL Number | RTECS Number 200-835-2 | Synonyms ACN; Cyanomethane; Ethyl nitrile; Methyl cyanide |
Property | Value |
---|---|
assay (GC) | Min. 99.5 % |
assay trifluoroacetic acid | 0.093 - 0.107 Vol.% |
calcium (Ca) | Max. 0.5 ppm |
potassium (K) | Max. 0.5 ppm |
magnesium (Mg) | Max. 0.5 ppm |
sodium (Na) | Max. 2 ppm |
transmittance at 210 nm | Min. 30 % |
transmittance at 230 nm | Min. 50 % |
transmittance from 254 nm | Min. 90 % |
HPLC-gradient at 254 nm | Max. 50 mAU |
LC-MS application | complying |
Property | Value |
---|---|
Boiling Point/Range | 81-82 °C |
Certification | For LC-MS |
Color | Colorless |
Density | 0.78 g/cm3 (20 °C) |
Flashpoint | 6 °C |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | May attack many plastics, rubbers and coatings, Perchlorates, Sulfites, Acids, Reducing agents, Oxidizing agents, Bases |
Lower Explosion Limit | 3 %(V) (The physical data is that of the main component) |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >99.50% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 16 %(V) (The physical data is that of the main component) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Product Line | CHROMASOLV™ LC-MS |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout