407
Burdick & Jackson

Acetonitrile with 0.1% Trifluoroacetic acid

SKU
407
LabReady™ Solvent Blend
Synonym(s)
ACN; Cyanomethane; Ethyl nitrile; Methyl cyanide
Only %1 left

LabReady™ Solvent Blends

  • Using custom blends not only helps you reduce waste through human error, but also cuts disposal costs for hazardous materials used during blend preparation
  • Honeywell Research Chemicals uses proprietary, closed-loop blending technology, which eliminates variation, ensuring your blends are as precise as possible
  • Honeywell LabReady Blends undergo full safety analyses, with a safety data sheet provided for every blended product
  • Honeywell’s high-precision blending technology reduces contamination and exposure during the blending process, helping to minimize environmental risk

 

Brand
Burdick & Jackson
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CN
MDL Number Synonyms
ACN; Cyanomethane; Ethyl nitrile; Methyl cyanide

Documents

Specifications

PropertyValue
No Records

Properties

PropertyValue
Boiling Point/Range82 °C (1.013 hPa)
CertificationHPLC, Spectrophotometry
ColorColorless
Density0.777 g/cm3 (25 °C)
Flashpoint6 °C (The physical data is that of the main component)
FormLiquid
GradeHPLC Grade
Incompatible MaterialsAcids, Bases, Oxidizing agents, Reducing agents, Sulfites, Perchlorates, May attack many plastics, rubbers and coatings
Lower Explosion Limit3 %(V) (The physical data is that of the main component)
Melting Point/Range-46 °C
Partition CoefficientNo data available
Solubility in WaterCompletely soluble
Upper Explosion Limit16 %(V) (The physical data is that of the main component)
Vapor Density1.42
Vapor Pressure97 hPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Product LineB&J Brand™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1648
Add more compare product