05117
Fluka

Activated Charcoal

SKU
05117
tested according to Ph. Eur.
Synonym(s)
Carbo activatus; Charcoal activated
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
C
MDL Number
Molar Mass
12.01 g/mol
Synonyms
Carbo activatus; Charcoal activated

Documents

Specifications

PropertyValue
autoignition Temperature842 °F
identity Bcomplying
alkali soluble colored substancescomplying
sulfated ashMax. 5 %
loss on drying (120°C)Max. 15 %
acidity or alkalinitycomplying
soluble in acidMax. 3 %
soluble in ethanolMax. 0.5 %
copper (Cu)Max. 25.0 ppm
lead (Pb)Max. 10.0 ppm
zinc (Zn)Max. 25.0 ppm
sulfide (S)complying
absorption capacitycomplying
fluorescent substancescomplying
total bacterial valueMax. 1000 KBE/g
fungi and yeastsMax. 100 KBE/g

Properties

PropertyValue
Boiling Point/RangeNot applicable
CertificationPh. Eur.
ColorBlack
DensityNo data available
FlashpointNot applicable
For Use With (Equipment)Adsorption
FormPowder
GradeAdsorption
Incompatible MaterialsStrong acids and oxidizing agents, Bases
Lower Explosion LimitNot applicable
Melting Point/RangeNot applicable
Partition CoefficientNo data available
Solubility in WaterInsoluble
Upper Explosion LimitNot applicable
Vapor PressureNot applicable
ViscosityNo data available
pH-Value6-9 suspension
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product