Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula C | MDL Number |
Molar Mass 12.01 g/mol | Synonyms Charcoal activated |
Property | Value |
---|---|
Form | powder |
Grain size < 100 mesh | Min. 90 % |
Resistivity | 1375 μΩ-cm, 20°C (graphite) |
Vapor Pressure | <0.1 mmHg ( 20 °C) |
Particle Size | -100 (mesh) |
Property | Value |
---|---|
Boiling Point/Range | Not applicable |
Color | Black |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Adsorption |
Incompatible Materials | Strong acids and oxidizing agents, Bases |
Lower Explosion Limit | Not applicable |
Melting Point/Range | Not applicable |
Partition Coefficient | No data available |
Solubility in Water | Insoluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Not applicable |
Viscosity | No data available |
pH-Value | 6-9 suspension |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout