Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HOOC(CH2)4COOH |
MDL Number | Molar Mass 146.14 g/mol | RTECS Number AU8400000 | Synonyms Hexanedioic acid |
Property | Value |
---|---|
assay (calc. to the dried substance) | 99.6 - 101.0 % |
loss on drying (105°C) | Max. 0.2 % |
water (Karl Fischer) | Max. 0.2 % |
sulfated ash | Max. 20 ppm |
arsenic (As) | Max. 3 ppm |
iron (Fe) | Max. 5 ppm |
mercury (Hg) | Max. 1 ppm |
lead (Pb) | Max. 2 ppm |
heavy metals (as Pb) | Max. 10 ppm |
chloride (Cl) | Max. 50 ppm |
nitrate (NO3) | Max. 30 ppm |
sulfate (SO4) | Max. 500 ppm |
appearance of the solution | complying |
related subst. (HPLC) | complying |
residual solvents | complying |
Property | Value |
---|---|
Boiling Point/Range | 265 °C (133 hPa) |
Color | White |
Density | 1.37 g/cm3 (20 °C) |
Flashpoint | 196 °C |
Form | Crystalline |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents, Reducing agents, Alkalis |
Lower Explosion Limit | No data available |
Melting Point/Range | 151-154 °C |
Partition Coefficient | 0.093 (25 °C) |
Purity Percentage | 99.60 |
Purity Details | 99.60-101.00% |
Solubility | Soluble in most organic solvents |
Solubility in Water | 23 g/l (25 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | 0.097 hPa (18.5 °C) |
Viscosity | No data available |
pH-Value | 2.7 at 23 g/l (25 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout