R1609
Fluka

Aldicarb-sulfoxide

SKU
R1609
Analytical standard, reference material
Synonym(s)
2-Methyl-2-(methylsulfinyl)propanal O-[(Methylamino)carbonyl]oxime
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
206.26 g/mol
Synonyms
2-Methyl-2-(methylsulfinyl)propanal O-[(Methylamino)carbonyl]oxime

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98.0 %
measurement uncertaintyeffective %
melting range99- 106 °C
water (Karl Fischer)Max. 1.0 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range108-110 °C
Partition CoefficientNo data available
Solubility in WaterCompletely soluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupI
UN IDUN2811
Add more compare product