05590
Fluka

Alizarin-3-methyliminodiacetic acid

SKU
05590
for the determination of fluorine, ~85%
Synonym(s)
3,4-Dihydroxyanthraquinon-2-yl-methylimino-diacetic acid; Alizarin Complexone; Alizarin Fluorine Blue
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C19H15NO8
MDL Number Molar Mass
385.32 g/mol
RTECS Number
AH0585000
Synonyms
3,4-Dihydroxyanthraquinon-2-yl-methylimino-diacetic acid; Alizarin Complexone; Alizarin Fluorine Blue

Documents

Specifications

PropertyValue
appearancecomplying
assay80.0 - 120.0 %
appearance of the solutioncomplying
loss on drying (110°C)Max. 10 %
absorption maximum422 - 432 nm
absorbtion (1%/1cm)Min. 75

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorDark Yellow
DensityNo data available
FlashpointNo data available
FormPowder
GradeIndicators
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range185 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product