11009H
Honeywell

Aluminum

SKU
11009H
Powder, ≥91% (complexometric)
Only %1 left
Brand
Honeywell
CAS Numbers (All)

Documents

Specifications

PropertyValue
Assay (complexometric)Min. 91 %
Iron (Fe)Max. 0.5 %
Heavy metals (as Pb)Max. 0.03 %
Soluble in ether0.3 - 3 %

Properties

PropertyValue
FormPowder
GradeChemical Synthesis
Purity Details≥91.00%
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class4.1
Package GroupII
UN IDUN1309
Add more compare product