06220
Fluka

Aluminum chloride

SKU
06220
Puriss. p.a., Anhydrous, crystallized, ≥99.0% (AT)
Synonym(s)
Trichloroalumane; Aluminium trichloride
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
AlCl3
MDL Number
Molar Mass
133.3 g/mol
RTECS Number
BD0525000
Synonyms
Trichloroalumane; Aluminium trichloride

Documents

Specifications

PropertyValue
assay99.0 - 101.0 %
calcium (Ca)Max. 10 ppm
cadmium (Cd)Max. 5 ppm
cobalt (Co)Max. 10 ppm
copper (Cu)Max. 5 ppm
iron (Fe)Max. 10 ppm
magnesium (Mg)Max. 10 ppm
sodium (Na)Max. 10 ppm
nickel (Ni)Max. 10 ppm
lead (Pb)Max. 5 ppm
zinc (Zn)Max. 10 ppm
sulfate (SO4)Max. 100 ppm
vapor Pressure1 mmHg ( 100 °C)

Properties

PropertyValue
Boiling Point/RangeNot applicable
ColorYellowish
Density2.44 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeACS Grade
Incompatible MaterialsReactions with damp air, The product gets hot as it first adsorbs water, Reacts violently with water, Bases, Water, Sodium, Potassium, B
Lower Explosion LimitNot applicable
Melting Point/Range190 °C (2.500 hPa)
Partition CoefficientNot applicable
Purity Percentage99.00
Purity Details>=99.00%
SolubilitySoluble
Solubility in WaterDecomposes in contact with water.
Upper Explosion LimitNot applicable
Vapor Pressure1 hPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN1726
Add more compare product