Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula AlCl3 | MDL Number |
Molar Mass 133.3 g/mol | RTECS Number BD0525000 |
Property | Value |
---|---|
Assay | 98.5 - 101.0 % |
Vapor Pressure | 1 mmHg ( 100 °C) |
Property | Value |
---|---|
Boiling Point/Range | Not applicable |
Color | Yellowish |
Density | 2.44 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Allyl Chloride, Ethylene, Ethylene oxide, Nitrobenzene, Phenol, Nitromethane, Organic materials, Oxygen difluoride, Perchloryl fluoride, Benz |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 190 °C (2.500 hPa) |
Partition Coefficient | Not applicable |
Purity Percentage | 99.00 |
Purity Details | 99.00% |
Solubility | Soluble |
Solubility in Water | Decomposes in contact with water. |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 1 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1726 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout