Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Al(NO3)3 · 9H2O | MDL Number |
Molar Mass 375.13 g/mol | RTECS Number 236-751-8 | Synonyms Aluminium nitrate |
Property | Value |
---|---|
identity (IR) | complying |
assay | 98.0 - 102.0 % |
water insoluble matter | Max. 0.005 % |
calcium (Ca) | Max. 50 ppm |
iron (Fe) | Max. 20 ppm |
potassium (K) | Max. 20 ppm |
magnesium (Mg) | Max. 10 ppm |
sodium (Na) | Max. 50 ppm |
heavy metals (ICP) ACS | Max. 0.001 ppm |
chloride (Cl) | Max. 10 ppm |
sulfate (SO4) | Max. 50 ppm |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating |
Certification | ACS Reagent |
Color | Colorless |
Concentration | >=98.00% |
Density | No data available |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Combustible material, Powdered metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 73 °C (Elimination of water of crystallisation) |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | 43 g/l (25 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 2.5-3.5 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout