06285
Fluka

Aluminum oxide

SKU
06285
Purum p.a.
Synonym(s)
Alumina
Only %1 left
  • Products with a guarantee certificate and/or suitable for the stated analytical application.
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
Al2O3
MDL Number
Molar Mass
101.96 g/mol
RTECS Number
BD1200000
Synonyms
Alumina

Documents

Specifications

PropertyValue
Loss on ignition (900°C)Max. 0.3 %
Calcium (Ca)Max. 500 ppm
Cadmium (Cd)Max. 50 ppm
Cobalt (Co)Max. 50 ppm
Copper (Cu)Max. 50 ppm
Iron (Fe)Max. 100 ppm
Potassium (K)Max. 100 ppm
Sodium (Na)Max. 1000 ppm
Nickel (Ni)Max. 50 ppm
Lead (Pb)Max. 50 ppm
Zinc (Zn)Max. 50 ppm
Total S (as SO4)Max. 1000 ppm
Chloride (Cl)Max. 50 ppm

Properties

PropertyValue
Boiling Point/Range2.980 °C (1.013 hPa)
ColorColorless
Density3.960 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeAdsorption
Incompatible MaterialsNo information available.
Lower Explosion LimitNot applicable
Melting Point/Range2.072 °C
Partition CoefficientNot applicable
Solubility in WaterInsoluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Product LinePurum p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product