12623
Fluka

Aluminum potassium sulfate dodecahydrate

SKU
12623
Puriss., meets analytical specification of BP, European Pharmacopoeia, 99.0-100.5% (calc. on dry substance)
Synonym(s)
Alum; Potassium alum; Potassium aluminum sulfate dodecahydrate
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
AlK(SO4)2 · 12H2O
MDL Number
Molar Mass
474.39 g/mol
RTECS Number
233-141-3
Synonyms
Alum; Potassium alum; Potassium aluminum sulfate dodecahydrate

Documents

Specifications

PropertyValue
assay (calc. to the dried substance)99.0 - 100.5 %
loss on drying43.0 - 46.0 %
ammonium (NH4)Max. 0.2 %
iron (Fe)complying
arsenic (As)Max. 0.0002 %
heavy metals (as Pb)Max. 0.001 %
chloride (Cl)Max. 0.005 %
appearance of the solutioncomplying

Properties

PropertyValue
Boiling Point/RangeNot applicable
CertificationPh. Eur., BP
ColorColorless
Concentration99.00-100.50%
Density1.75 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeReagent Grade
Incompatible MaterialsReactions with strong alkalies
Lower Explosion LimitNot applicable
Melting Point/Range92.5 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details99.00-100.50%
Solubility in Water105 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-Value3.0-3.5 (20 °C)
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product