R1117
Fluka

Aminocyclopyrachlor

SKU
R1117
Analytical standard, reference material
Synonym(s)
6-Amino-5-chloro-2-cyclopropylpyrimidine-4-carboxylic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Synonyms
6-Amino-5-chloro-2-cyclopropylpyrimidine-4-carboxylic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97 %
measurement uncertaintyeffective %
melting range (decomp.)139 - 146 °C
water (Karl Fischer)Max. 10 %

Properties

PropertyValue
FormCrystalline
GradeAnalytical Standard
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product