R1747
Fluka

Aminoethoxyvinyl glycine hydrochloride

SKU
R1747
Analytical standard, reference material
Synonym(s)
(S)-trans-2-Amino-4-(2-aminoethoxy)-3-butenoic acid hydrochloride; L-a-(2-Aminoethoxyvinyl)glycine hydrochloride
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
196.63 g/mol
Synonyms
(S)-trans-2-Amino-4-(2-aminoethoxy)-3-butenoic acid hydrochloride; L-a-(2-Aminoethoxyvinyl)glycine hydrochloride

Documents

Specifications

PropertyValue
gradeAnalytical Standard
formNeat
storage Temperature-20°C

Properties

PropertyValue
Boiling Point/RangeNot applicable
ColorBeige
Density0.42 g/cm3
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range178-183 °C
Partition Coefficient-3.98
Solubility in Water0.4218 g/l
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-Value6.91 Weight percent
Storage Temperature<8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product